FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.

AP-N515H, Cloud Managed Wi-Fi 6 802.11ax 2975 Mbps Indoor Access Point, Seamless Roaming & 2 × 2 MU-MIMO Dual Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

#179641
#179641

Qualcomm 1024 Clients Entry-Level

US$169.00
FS P/N: AP-N515H
Import Fees Included
FS P/N: AP-N515H
770 Sold
22 Reviews
20 Questions
Package:
1-Pack
3-Pack
5-Pack
456 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 2975 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-N515H is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, achieving a rate of up to 2975 Mbps. With built-in smart antennas that enable signals to follow stations (STAs), providing better coverage, the AP is ideal for small, densely packed environments, such as hotels, student dormitories, hospital wards, and small offices.

Specifications
Wired Interface
1x 10/100/1000/2.5G Base-T Ethernet port,4x 10/100/1000 Base-T Ethernet port (LAN1 supports 10W PSE)
AP Chip
IPQ5018
Wireless Standards
802.11a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2975 Mbps
Recommended Number of Users
32
Multiple SSIDs
32
Antenna Type
Built-in smart antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
3.39"x6.69"x1.69" (63x170x48mm)
Environment
Indoor
Mount
Wall-Plate
Operating Temperature
0° to 40°C (32 to 104°F)
Power Consumption
25W
Storage Temperature
-40° to 70°C (-40 to 158°F)
Power Supply
IEEE 802.3af/at PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Hotel Network Solution
Dormitory Network Solution
See more
Hotel Network Solution
View products
Dormitory Network Solution
View products
Healthcare Network Solution
View products

Features

Small in Size, It Is Mighty
As well as providing superb Wi-Fi, the AP supports wired and PoE connectivity for in-room facilities.
Qualcomm Chip
All Bands 2975 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2975 Mbps
2400 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
2400 Mbps
Max Client Devices
1024
1024
256
1024
1024
1024
Concurrent Client Devices
32
64
64
80
64
64
Network Interface
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at
802.3af
802.3af
802.3af/at/bt
802.3af
802.3af
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP68
IP68
Recommended For
Hotels, student dormitories, hospital wards, and small offices
SMEs, educational institutions, cafés, entertainment venues
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Outdoor
Outdoor
Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Dimensions
3.39"x6.69"x1.69" (86x170x43mm)
6.02"x7.59"x1.02" (153x193x26mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)
Specifications

FS Wi-Fi 6 802.11ax 2975 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-N515H is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, achieving a rate of up to 2975 Mbps. With built-in smart antennas that enable signals to follow stations (STAs), providing better coverage, the AP is ideal for small, densely packed environments, such as hotels, student dormitories, hospital wards, and small offices.

Specifications
Wired Interface
1x 10/100/1000/2.5G Base-T Ethernet port,4x 10/100/1000 Base-T Ethernet port (LAN1 supports 10W PSE)
AP Chip
IPQ5018
Wireless Standards
802.11a/b/g/n/ac/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2975 Mbps
Recommended Number of Users
32
Multiple SSIDs
32
Antenna Type
Built-in smart antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
3.39"x6.69"x1.69" (63x170x48mm)
Environment
Indoor
Mount
Wall-Plate
Operating Temperature
0° to 40°C (32 to 104°F)
Power Consumption
25W
Storage Temperature
-40° to 70°C (-40 to 158°F)
Power Supply
IEEE 802.3af/at PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Hotel Network Solution
Dormitory Network Solution
See more
Hotel Network Solution
View products
Dormitory Network Solution
View products
Healthcare Network Solution
View products
Features
Small in Size, It Is Mighty
As well as providing superb Wi-Fi, the AP supports wired and PoE connectivity for in-room facilities.
Qualcomm Chip
All Bands 2975 Mbps
1024 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Flexible Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
2975 Mbps
2400 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
2400 Mbps
Max Client Devices
1024
1024
256
1024
1024
1024
Concurrent Client Devices
32
64
64
80
64
64
Network Interface
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at
802.3af
802.3af
802.3af/at/bt
802.3af
802.3af
SSIDs
32
32
32
32
32
32
Management
IP Rating
IP41
IP41
IP41
IP51
IP68
IP68
Recommended For
Hotels, student dormitories, hospital wards, and small offices
SMEs, educational institutions, cafés, entertainment venues
SMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Indoor
Outdoor
Outdoor
Mounting
Wall-Plate
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Wall/Pole Mounting
Dimensions
3.39"x6.69"x1.69" (86x170x43mm)
6.02"x7.59"x1.02" (153x193x26mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)
9.88"x6.61"x2.52" (251×168×64mm)

Questions & Answers

Customer Reviews

Resources

US$169.00

456 in Global Warehouse